IESNA:LM-63-2002
[TEST]P941350
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38263
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3490.4 3468.5 3422.7 3383 3373 3377 3388.9 3410.8 3430.7 3436.7
3438.6 3468.5 3530.1 3631.6 3800.6 4039.3 4329.6 4679.7 5127.1 5660.1
6264.7 7004.6 7901.5 8921.8 10019.6 11199 12330.6 12857.6 12086 9339.4
5081.4 1433.9 439.5 260.5 149.2 61.7 0
3490.4 3478.4 3430.7 3390.9 3381 3383 3394.9 3416.8 3434.7 3440.6
3444.6 3476.4 3536.1 3643.5 3808.6 4049.2 4343.6 4695.6 5155 5688
6312.5 7074.2 8006.9 9005.3 10123 11332.2 12440 12917.3 11964.7 9130.6
4844.7 1344.4 425.6 238.7 139.2 55.7 0
3490.4 3474.4 3428.7 3386.9 3369 3371 3377 3388.9 3396.9 3404.8
3416.8 3450.6 3514.2 3615.7 3782.7 4003.5 4285.9 4620 5051.6 5578.6
6236.9 7060.3 8026.8 9100.8 10214.5 11395.9 12511.6 13092.3 12386.3 9862.5
5855 2159.8 576.8 286.4 169 65.6 0
3490.4 3466.5 3422.7 3377 3353.1 3347.2 3351.1 3353.1 3353.1 3367
3386.9 3424.7 3488.4 3587.8 3731 3941.8 4222.2 4564.3 4995.9 5520.9
6232.9 7084.1 8170 9393.1 10646.1 11875.2 13022.7 13671.1 13313.1 11447.6
7859.8 3802.6 1145.6 417.6 202.9 63.6 0
3490.4 3466.5 3424.7 3377 3347.2 3341.2 3345.2 3345.2 3345.2 3361.1
3396.9 3430.7 3484.4 3569.9 3699.2 3894.1 4176.5 4528.5 4962.1 5515
6244.9 7217.4 8472.3 9958 11485.4 12853.7 13957.4 14657.5 14741 13786.4
10994.1 6612.8 2808.2 716 240.6 55.7 0
3490.4 3460.5 3418.8 3371 3339.2 3333.2 3339.2 3347.2 3347.2 3363.1
3400.9 3428.7 3470.5 3562 3699.2 3894.1 4168.5 4528.5 4970 5552.7
6314.5 7360.6 8764.7 10477 12215.3 13724.8 14830.5 15653.9 16159.1 15836.9
13726.7 9637.8 4616 1449.8 308.3 71.6 0
3490.4 3466.5 3422.7 3373 3341.2 3333.2 3337.2 3345.2 3345.2 3361.1
3396.9 3434.7 3488.4 3575.9 3711.1 3910 4188.4 4538.5 4976 5528.9
6258.8 7233.3 8494.2 9958 11469.4 12867.6 14021.1 14824.6 14932 13881.9
11246.7 6867.3 2698.8 696.1 200.9 53.7 0
3490.4 3470.5 3428.7 3379 3347.2 3339.2 3345.2 3351.1 3357.1 3373
3398.9 3440.6 3508.3 3609.7 3754.9 3955.7 4240.1 4586.2 5017.8 5558.7
6274.7 7177.6 8269.5 9460.8 10679.9 11911 13078.4 13732.7 13285.2 11537.1
8084.5 3886.1 1159.5 435.5 206.8 63.6 0
3490.4 3476.4 3432.7 3384.9 3359.1 3355.1 3363.1 3379 3392.9 3406.8
3424.7 3460.5 3530.1 3639.5 3802.6 4027.3 4307.8 4647.8 5073.4 5588.5
6240.9 7050.3 7999 9035.1 10117.1 11286.5 12436 13014.8 12406.2 10317.9
6519.3 2561.6 733.9 350 186.9 75.6 0
3490.4 3480.4 3434.7 3386.9 3365.1 3363.1 3377 3404.8 3428.7 3442.6
3456.5 3492.3 3558 3669.3 3840.4 4081 4375.4 4731.4 5168.9 5697.9
6310.5 7072.2 7949.3 8933.7 9979.8 11139.3 12243.1 12676.7 11857.3 9204.2
5043.6 1519.4 463.4 234.7 125.3 49.7 0
3490.4 3478.4 3434.7 3386.9 3365.1 3365.1 3379 3404.8 3430.7 3442.6
3454.6 3484.4 3552 3657.4 3826.5 4061.1 4353.5 4725.4 5164.9 5666.1
6268.7 6998.6 7871.7 8862.1 9860.5 11020 12147.6 12680.6 11988.5 9480.6
5371.8 1688.5 489.2 254.6 131.3 45.7 0
